2'' Basic White Plastic Coated J-Hook w/ Latch Box of 25 [F000052]
F000052
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil J-Hooks provide an easy to install, non-continuous cable support for all types of telecommunication, data and power cabling. They are also perfect for low voltage building management and fire protection cabling.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ready to use out of the box, reducing installation time and labor costs.
- Requires no special attachment hardware or tools for assembly.
- Provides superior fill capacity and load rating.
- Tree configurations provide multiple J-Hooks with one structural attachment
- Meets ISO/IEC 14763-2, TIA 568-C and TIA 569-C
- Complies with EN 50174-2.
- Available in red or blue (other colors are also available).
- Marking mylar tabs available for post installation needs.
- cULus Listed
Specifications
General Info
Finish | Electrozinc | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
Standard | UL Classified |
Dimensions
Product Depth US | 9.0 in | ||
Product Height US | 8.5 in | ||
Product Volume US | 0.642 cu ft | ||
Product Width US | 14.5 in | ||
Product Weight US | 6.13 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1