text.skipToContent text.skipToNavigation

Discontinued - Wiremold DS4000 Series Designer Raceway Cover, Designer Ivory

DS4000C-DV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The 4000 Designer Series Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles. DS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles. DS4000 Series Raceway is a dual service steel raceway, with twin covers and a built-in divider that provides full isolation of services. With its increased capacity and unique downward-facing activation capabilities, DS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The 4000 Designer Series Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles.
  • DS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles.
  • DS4000 Series Raceway is a dual service steel raceway, with twin covers and a built-in divider that provides full isolation of services.
  • With its increased capacity and unique downward-facing activation capabilities, DS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.

Specifications

General Info
Color Designer Ivory
Type Raceway
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776081244
Dimensions
Product Volume US 415.65 cu in
Product Length US 5.75 in
Product Width US 60.0 in
Product Weight US 0.29 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;