Weatherproof Thermoplastic Self-Closing Cover, Decorator or Ground Fault Circuit Interrupter, Vertical 4-Screw Mounting - Padlockable,
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Weatherproof Cover | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Wall Plate Type | Custom | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007765380 |
Dimensions
| Product Depth US | 1.125 in | ||
| Product Height US | 4.938 in | ||
| Product Width US | 3.0 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 17695 | ||
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Outlets | 1 |
Resources
Installation Instructions
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
