text.skipToContent text.skipToNavigation

DLM direct burial segment network wire 1ft MPL-9142-01-WS

LM-MSTP-DB Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LM-MSTP-DB is a segment network wire used in Wattstopper's Digital Lighting Management (DLM) systems. It is designed for direct burial applications and meets plenum and riser requirements.

Color
Length
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Black
Product Series LM-MSTP
Type Cable
Product Line Wattstopper
Country Of Origin United States
Warranty Type 5-Year
UPC Number 754182931279
Dimensions
Cable Length 1 ft
Product Length US 1.0 FT
Technical Information
Cable Diameter 0.185 mm
Cable Type Shielded
Conductor 1.5-Pair
Jacket Rating CL3P Rated, CMP Rated, FT6 Rated
Jacket Application Plenum Rated
Protocol MS/TP
Temperature Rating 75° C
Wire Gauge 22 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;