




LMCP 0-10V PANEL w/24-RELAY MAX CAPACITY
LMCP24-10V
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMCP series panels are available for Dimming (LMCPx-10V) or Switched(LMCPx) control of lighting and plug loads. The panels can be networked together to enable
automation through out an entire facility. The HDR panel relays respond to inputs from Digital Lighting Management (DLM) switches, occupancy sensors, daylight sensors, input modules and 0-10V outputs on dimming panel
models.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dimming panels dim 0-10V lighting loads as well as switch lighting and plug loads
- Switching panels switch lighting and plug loads
- Native BACnet communications for network control solutions
- Easy setup via LMCT-100 handheld configuration tool
- HDR relays include a switch for manual override even when panel is powered off
- Compatible with Digital Lighting Management switches, sensors and input devices
- 99 control groups accessible via handheld configuration tool
Specifications
General Info
Color | Nickel | ||
Product Series | LMCP | ||
Type | Relay Panel | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Installation Location | Enclosure, Wall | ||
Warranty Type | 5-Year | ||
Standard | UL 924, cUL, BAA, TAA, OSHPD Approved OSP-0257, PEP, ISO 14025:2010, ISO 14001, ISO 14040:2006, ISO 14044:2006, RoHS 2011/65/EC | ||
UPC Number | 754182947492 |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Topology | Free Topology | ||
Wire Connection Type | RJ-45 | ||
Dimming Compatibility | 0-10 V | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120/277/347 V | ||
Line Frequency | 50 Hz, 60 Hz | ||
Timer Type | Event Based | ||
Number of Relays | 24 | ||
Operating Temperature | 0°-60°C, 32°-140°F | ||
Operating Temperature Max | 140 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) |
Resources
Cutsheet
Installation Instructions
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1