Q-Series, OFP Adapters 6 Keyed Front Keyed Rear LC Duplex Adapters, 12 Fiber, Blue
OFP-LCD12ZC-H
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC fiber adapter panels are available in configurations that are keyed on the front only (user&rsquo
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compatibility: All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
- Various Footprint Options: Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed front or Rear: Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements. Internal keying feature prevents tampering.
- Utilizes Shuttered Adapters
Specifications
General Info
| Color | Blue | ||
| Type | Adapter Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Keyed Adapter | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3;RoHS Compliant | ||
| UPC Number | 662875033745 |
Dimensions
| Product Depth US | 1.15 in | ||
| Product Height US | 1.19 in | ||
| Product Width US | 5.12 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Q-Series SD Enclosure, RFP SD Panels | ||
| Connectivity Footprint | Q-Series Standard Density | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM3, OM4, OS2 | ||
| Number of Fibers | 12 | ||
| Number of Ports | 12 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Shuttered Adapters | No | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode/Single-mode | ||
| Storage Temperature | -40° - 75° C |
Resources
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
