text.skipToContent text.skipToNavigation

Q-Series, OFP Adapters 6 Keyed Front Keyed Rear LC Duplex Adapters, 12 Fiber, Orange

OFP-LCD12ZC-E Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand keyed LC fiber adapter panels are available in configurations that are keyed on the front only (user&rsquo

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatibility: All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
  • Various Footprint Options: Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
  • Keyed front or Rear: Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements. Internal keying feature prevents tampering.
  • Utilizes Shuttered Adapters

Specifications

General Info
Color Orange
Type Adapter Panel
Material Steel
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Keyed Adapter
Included Cover
Warranty Type 5-Year
Standard TIA-568-C.3;RoHS Compliant
UPC Number 662875028406
Dimensions
Product Depth US 1.15 in
Product Height US 1.19 in
Product Width US 5.12 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility OFP, M2, LM2
Connectivity Footprint Q-Series Standard Density
Connector 1 LC Female
Connector 2 LC Female
Durability 500 matings
Fiber Optic Cable Type OM3, OM4, OS2
Number of Fibers 12
Number of Ports 12
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Shuttered Adapters No
Simplex/Duplex Duplex
Single/Multimode Multimode/Single-mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;