Long life five neon bulb emits indicating light through Tamper-Resistantansparent lens to show power is on. UL listed 120/277 VAC.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Product Type | Pilot Light | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL Listed | ||
| UPC Number | 785007803990 |
Dimensions
| Product Depth US | 2.188 in | ||
| Product Height US | 4.313 in | ||
| Product Volume US | 17.098 cu in | ||
| Product Width US | 1.813 in | ||
| Product Weight US | 0.193 lb |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 20434 |
Technical Information
| Cutout | Takes Toggle Opening | ||
| Thickness | 1.7 in | ||
| Wire Size | #14 - #10 AWG |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
