15A Single Pole, Double Throw Switch, Brown
1250
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Double-Throw Switch. 15A, 120/277VAC rating.Tested to 3 Amps, 24Vdc rating.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oversize silver alloy contacts for long life and better heat dissipation.
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Fiber terminal insulation barriers standard.
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw and Double Pole-Double Throw.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Brown | ||
| Type | Switch | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Switch Type | Momentary | ||
| Standard | UL Listed | ||
| UPC Number | 785007125009 |
Dimensions
| Product Depth US | 1.469 in | ||
| Product Height US | 3.281 in | ||
| Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 17949 | ||
| cULus ListingNumber | 31169 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Mounting Type | Box | ||
| Number of Poles | Single Pole | ||
| Throw Type | Double Throw | ||
| Voltage | 120/277 V | ||
| Wire Size | #14 - #10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-130-035 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
