


Dual Tech Occupancy Sensor, 24VDC, Center Mount, 360°, 40khz, USA
DT-305-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sensors work with low-voltage momentary switches to provide manual control
- Patented ultrasonic diffusion technology spreads coverage to a wider area
- LEDs indicate occupancy detection
- Uses plug terminal wiring system for quick and easy
- Eight occupancy logic options provide the ability to customize
- Available with isolated relay for integration with BAS or HVAC
- BAA/TAA-compliant models available
Specifications
General Info
Color | White | ||
Product Series | DT-305 | ||
Type | Sensor | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
Included | Sensor Mask | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, BAA, TAA | ||
UPC Number | 754182925841 |
Dimensions
Product Depth US | 1.5 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 44.4 cu in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.2 lb |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Current Draw | 16 mA | ||
On Function | Auto On | ||
Wire Connection Type | Plug Terminal | ||
Has Battery | No | ||
Indicator | LED Light | ||
Input Voltage | 18 to 28 VDC/VAC | ||
Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Sensing Range | 36 ft | ||
Sensor Type | Occupancy | ||
Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
Sensor Coverage | 1000 sq ft | ||
Sensor Coverage Pattern | 360 deg | ||
Sensor Mounting Height | 8-12 ft | ||
Ultrasonic Frequency | 40 kHz |
Resources
Installation Instructions
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
DT-300
png
DT-300
dxf
DT-300
dwg
DT-300cp - DT-300 Coverage Pattern
png
DT-300cp - DT-300 Coverage Pattern
dxf
DT-300cp - DT-300 Coverage Pattern
dwg
DT-305
dwg
DT-305
png
DT-305
dxf
DT-305cp - DT-305 Coverage Pattern
dwg
DT-305cp - DT-305 Coverage Pattern
dxf
DT-305cp - DT-305 Coverage Pattern
png
View More
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1