Skylight photocell 0 - 6000 foot candles
LMPS-6000
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPS-6000 is a daylight sensor specifically designed to be used in conjunction with an LMIN-104 Low Voltage Interface Module. The LMPS-6000 photocell head is designed for indoor applications with direct exposure to extremely high light levels as would be present adjacent to the glass in an atrium, skylight, or clearstory.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Module and selected photocell read light levels for exterior or interior applications
- Works with LMSM segment manager or LMCP panel
- Connects to segment network via DLM local network connection
- Compatible with LMCP panels and LMSM segment managers
- DIN rail clamp allows mounting in LMCP Series panel
- Works with a choice of photocells for exterior and skylight locations
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Features | Single Zone | ||
| Installation Location | On Wall | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182931088 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 2.9 in | ||
| Product Volume US | 5.7 cu in | ||
| Product Width US | 1.3 in | ||
| Product Weight US | 2.4 oz |
Technical Information
| Current Draw | 5 mA | ||
| Connector Type | Wire Leads | ||
| Compatibility | LMIN-104 | ||
| Control Algorithm | Open Loop | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Mounting Type | J-Box | ||
| Operating Temperature | -40°-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -40 °F | ||
| Sensing Range | 24-6000 fc | ||
| Sensor Type | Daylight | ||
| Sensor Technology | Photosensor | ||
| Storage Temperature | 23° - 140° F |
Resources
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
