



dash Furniture Power Center, Outlet and USB A/C, White
F2RU6PRWC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center is designed to add convenient access to power and data directly to your furniture while maintaining a clean design. This ready-to-purchase standard offering features an outlet and USB A/C connection ports. The crisp white finish is designed to blend into hospitality spaces, complementing the existing decor with no exposed screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Switches | 0 | ||
UPC Number | 786776196979 |
Dimensions
Product Depth US | 2.125 in | ||
Product Length US | 4.187 in | ||
Product Width US | 2.375 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Cord Length | 6 ft | ||
Current Rating | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Recessed | ||
Number of Outlets | 1 | ||
Number of USBs | 2 |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1