
dash Furniture Power Center, 2 Outlet, 1 USB, and 1 Switch, White
F4RRUS6NRWC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center is designed to add convenient access to power and data directly to your furniture while maintaining a clean design. This ready-to-purchase standard offering features two outlets, a USB cube and a switch cube to control a cord-connected lighting fixture. The beautiful graphite finish is designed to blend into hospitality spaces, complementing the existing decor with no exposed screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Switches | 1 | ||
UPC Number | 786776197051 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 6.75 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.5 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Cord Length | 6 ft | ||
Current Rating | 15 A | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Recessed | ||
Number of Outlets | 2 |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1