text.skipToContent text.skipToNavigation

Basic Surge Protector Plus Phone/Fax Protection

77002N Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

8 outlet plug-in workstation surge protector plus phone/fax protection with 6' cord and plug.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 outlets spaced for plugin transformers
  • Phone/Fax Protection
  • Lighted switch
  • Impact-resistant putty white polymeric housing
  • 15A
  • 6' (1.8m) 14/3 SJT putty white cord with NEMA 5-1

Specifications

General Info
Color White
Product Series Perma Power
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Features Lighted Switch
Number of Receptacles 8
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed: File E66421 Guide XYBS XUHT VZCA
UPC Number 024006000031
Dimensions
Product Height US 1.5 in
Product Length US 4.25 in
Product Width US 14.0 in
Product Weight US 12.8 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E111219
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Class 75
Connection Cord-ended
Cord Length 6 ft
Environmental Conditions Indoor, dry location
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Yes
Mounting Type Keyhole
NEMA Configuration Code 5-15P, 5-15R
Phase Single Stage
Response Time <1 ns
Short Circuit Rating 6500 Amps
Type of Indicators LED
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 67ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;