Discontinued - Basic Surge Protector Plus Phone/Fax Protection
77001N
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
8 outlet plug-in workstation surge protector plus phone/fax protection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | PIOC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | Lighted Switch | ||
| Number of Receptacles | 8 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
| UPC Number | 024006000024 |
Dimensions
| Product Height US | 1.5 in | ||
| Product Length US | 4.25 in | ||
| Product Width US | 14.0 in | ||
| Product Weight US | 2.3 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E111219 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 6 ft | ||
| Environmental Conditions | Indoor, dry location | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting | Yes | ||
| Mounting Type | Keyhole | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Phase | Single Stage | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 6500 Amps | ||
| Type of Indicators | LED | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS430FMIR12W | Pass and Seymour
30A, 4 Pole 5 Wire, 30y 277/480V
