text.skipToContent text.skipToNavigation

High Bay - 300 High Density Sensor Lens 360 Degrees, 40Ft Mounting Height

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's HBL7 lens module works with the HB3x0 series sensor to provide automatic lighting control. For high bay applications, the HBL7 is designed for mounting at heights between 20’ to 40’, with coverage area up to 100’ in diameter when mounted at 40’. The HBL7 is ideal for high ceiling open area and aisleway coverage in high bay applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ideal for high ceiling open area and aisleway coverage in high bay applications
  • All are multi-cell, multi-tier Fresnel lenses
  • 100’ diameter coverage when mounted at a 40’ height

Specifications

General Info
Color White
Product Series HBLx
Type Lens
Product Line Wattstopper
Country Of Origin China
Features Flame Retardant, Impact Resistant, Recyclable, UV Resistant
Installation Location Ceiling
Warranty Type 5-Year
Standard RoHS
UPC Number 754182940608
Dimensions
Product Depth US 3.72 in
Product Height US 1.0 in
Product Volume US 13.4 cu in
Product Width US 3.6 in
Product Weight US 1.1 oz
Technical Information
Has Battery No
Indoor/Outdoor Indoor
Mounting Type Sensor
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 100 ft diameter
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage Pattern 360 °
Sensor Mounting Height 40 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;