text.skipToContent text.skipToNavigation

Discontinued - Half Ctrl 15A Receptacle, Gry

WRC-15-1-G Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WRC-15-1-W

Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Collection consolidated to white option
  • 15A Duplex receptacle, half controlled
  • Duplex receptacles with a choice of one or two controlled outlets
  • Labeling meets NEMA requirements for controlled receptacles
  • LED indicator communicates status during binding
  • The product meets the materials restrictions of RoHS

Specifications

General Info
Color Gray
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  WRC-15-1-W
Features Half-Controlled, Indicator Lights
Wall Plate Included No
Number of Receptacles 2
Outlet Type Controlled
Warranty Type 5-Year
Standard UL, cUL
UPC Number 754182938728
Dimensions
Product Depth US 1.54 in
Product Height US 4.2 in
Product Volume US 11.0 cu in
Product Width US 1.7 in
Product Weight US 3.6 oz
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Connection Location Back Only
Wire Connection Type Screw Terminal
Compatibility WRC-TX
Frequency Band 915 MHz
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Is Weather Resistant No
Mounting Type In-Wall
Number of Gangs 1
Number of Poles 2 Pole
Number of USBs 0
Voltage 125 VAC
Wire Gauge 12 AWG
Wireless Range RF, up to 150 ft (line-of-sight), RF, up to 30 ft (obstructed)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;