Dual Controlled 15-amp Receptacle, White
WRC-15-2-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Collection consolidated to white option
- 15A Duplex receptacle, Fully controlled
- Duplex receptacles with a choice of one or two controlled outlets
- Labeling meets NEMA requirements for controlled receptacles
- LED indicator communicates status during binding
- The product meets the materials restrictions of RoHS
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Dual-Controlled, Indicator Lights | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Controlled | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 754182938810 |
Dimensions
| Product Depth US | 1.54 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 11.0 cu in | ||
| Product Width US | 1.7 in | ||
| Product Weight US | 3.6 oz |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Screw Terminal | ||
| Compatibility | WRC-TX | ||
| Frequency Band | 915 MHz | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| Mounting Type | In-Wall | ||
| Number of Gangs | 1 | ||
| Number of Poles | 2 Pole | ||
| Number of USBs | 0 | ||
| Voltage | 125 VAC | ||
| Wire Gauge | 12 AWG | ||
| Wireless Range | RF, up to 150 ft (line-of-sight), RF, up to 30 ft (obstructed) |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1




