text.skipToContent text.skipToNavigation

Discontinued - 6.5-in AccentPLUS1 Outdoor Rock Speaker

NVAP16RS Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Fill the outdoors with impeccably clean, full sound. Available in mono and stereo, they're designed to be the perfect accompaniment to all Nuvo audio systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8-ohm rated impedance
  • Fixed position1-inch PEI Dome tweeter
  • Frequency Response 60Hz to 20kHz
  • Offers efficiency of 88 dB @ 1W/1M
  • The 6.5-in woofer is Polypropylene with a Butyl Rubber surround with 0.75-in Polyimide Film Voice Coil
  • The NVAP16RS offers 50 Watt power rating

Specifications

General Info
Application Sector Residential
Product Line Nuvo
Country Of Origin China
UPC Number 701963851592
Technical Information
Wattage 11 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;