text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Product Depth
Product Depth

The overall depth of a product.

Product Height
Product Height

The overall height of a product.

Product Length
Product Length

The overall length of a product.

Product Width
Product Width

The overall width of the product.

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Number of Outlets
Number of Outlets

The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices

Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Material
Material

Indicates the primary material(s) used to construct a product.

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Availability
Availability

Product is available to buy on Legrand.us

Cable Access Wall Plates

10 Products available