text.skipToContent text.skipToNavigation

2-Port Keystone Wall Plate with Label, White

KTPDL2W On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2-Port Keystone Wall Plate with Label
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2-Port Keystone Wall Plate with Label

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL, cULus, RoHS
UPC Number 785007046915
Dimensions
Product Depth US 0.63 in
Product Height US 3.4 in
Product Width US 6.38 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;