text.skipToContent text.skipToNavigation

Non-Recessed Nickel F-Connector, White 10-Pack

WP3479WH10 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ensure reliable connections with the Non-Recessed Nickel F-Connector in black. This high-quality connector supports the distribution of home audio, home theater audio, and video, providing clear signal transmission and durable performance. This insert is designed for use in all Keystone Wall Plates and features a standard RCA front jack and F-coaxial rear for high-quality audio and video distribution.
Color White
Pack Size 10-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed hex nut does not allow for jack rotation

Specifications

General Info
Color White
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428121466
Dimensions
Product Height US 0.67 in
Product Length US 1.2 in
Product Width US 0.87 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;