Keystone, BNC, Feed-Thru, 75ohm, Cloud White
KSBNC75-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics BNC connectors use a coaxial cable to transmit audio and video signal to a variety of A/V equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Cloud White | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875793656 |
Dimensions
| Product Depth US | 1.42 in | ||
| Product Height US | 0.632 in | ||
| Product Width US | 0.559 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connectivity Footprint | Keystone | ||
| Connector 1 | BNC Female | ||
| Connector 2 | BNC Female | ||
| Number of Poles | 2 Pole |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
