Cat 6 Quick Connect RJ45 Keystone Insert, White
WP3476WHV1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ensure high-performance network connections with the Cat 6 Quick Connect RJ45 Keystone Insert in white. This insert features a recessed hex nut that prevents jack rotation, ensuring a secure fit. It can be terminated with any 110 punchdown tool and exceeds EIA/TIA 568A/B Cat 6 Performance Specifications. Available in multiple colors, this insert is ideal for various networking applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Quick Connect Compatible | ||
| Standard | UL (UL/ANSI 1863), CSA (CAN/CSA-C22.2 No. 182.4-1990), IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS |
Dimensions
| Product Height US | 0.76 in | ||
| Product Length US | 1.18 in | ||
| Product Width US | 0.67 in |
Technical Information
| Cable Type | Cat6 | ||
| Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
| Termination Style | Punchdown |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
