Cat 5e Quick Connect RJ45 Keystone Insert, White 100-Pack
WP3475WH100
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Cat 5e Quick Connect RJ45 Keystone Insert in light almond is designed for efficient and reliable network connections. This insert is ETL Verified to the Category 5e component standard, ensuring compliance with industry standards. It can be terminated with any 110 punchdown tool and exceeds EIA/TIA 568A/B Cat 5e Performance Specifications. Available in multiple colors, this insert is perfect for various networking applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL Verified to Category 5e component standard: Ensures standards compliance
- RJ45 Inserts can be terminated with any 110 punchdown tool
- Exceeds EIA/TIA 568A/B Cat 5e Performance Specifications
- Available in Black, Brown, White, Light Almond, Grey, Blue, Orange, Ivory and Red
- Contractor packs available in quantities of 50. To order, use part number WP3475-LA-50
Specifications
General Info
| Color | White | ||
| Product Type | Jack | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Quick Connect Compatible | ||
| Standard | UL (UL/ANSI 1863), CSA (CAN/CSA-C22.2 No. 182.4-1990), IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS | ||
| UPC Number | 804428008552 |
Dimensions
| Product Depth US | 1.18 in | ||
| Product Height US | 0.8 in | ||
| Product Width US | 0.67 in |
Technical Information
| Cable Type | Cat5e | ||
| Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
| Termination Style | Punchdown |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3400V1 | On-Q
Quick Connect Punch and Go Tool
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3467SS | On-Q
Keystone Wall Phone Plate
