Discontinued - Audio Binding Post, White, 5-Pack
WP3457WHV5
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
This high-quality Single Keystone Speaker Insert is designed for use in all Keystone Wall Plates. The front permits binding post and banana plug termination, making it a versatile choice for various audio applications. Its durable construction ensures reliable performance and a professional finish.
Pack Size
5-PK
- 1-PK
- 5-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| UPC Number | 804428032397 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Length US | 0.87 in | ||
| Product Width US | 0.67 in |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
