text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Connector
Connector

A Device that Establishes a Connection Between Two or More Units.

Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Availability
Availability

Product is available to buy on Legrand.us

Connector
Connector

Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.

Conductor Size
Conductor Size

The Physical Dimension of Current Carrying Member of the Cable

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Number of Pins
Number of Pins

The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power

Data Transfer Rate
Data Transfer Rate

The Speed at Which Data is Transferred from one Location to Another with in the Time Frame

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

SHOW MORE SHOW LESS
Product Width
Product Width

The overall width of the product.

Jacket Material
Jacket Material

The outer material used to insulate a cord or cable's wiring.

Insulation Thickness
Insulation Thickness

Describes the specific width of insulation material used by a device for electrical retention, signal conservation, general safety, etc.

Signal Transmission
Signal Transmission

Denotes whether a cable is able to transmit a signal from both ends bidirectionally or if a signal can only be sent in one direction.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Video Resolution
Video Resolution

The number of pixels in each dimension that can be displayed, which determines the amount of detail in a video.

Jacket Application
Jacket Application

Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.

Country of Origin
Active/Passive
Active/Passive

Refers to how a cable or device interacts with the signal it carries. Active devices utilize additional electronic components that may extend signal distance, reduce interference, or boost quality, but often require additional external power. Passive devices use no additional components to modify or enhance their signal.

Product Height
Product Height

The overall height of a product.

Video Input Support
Video Input Support

Refers to the technology used by the port/connector to receive a video signal from another device or video output source.

Bend Radius
Bend Radius

The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Environmental Conditions
Environmental Conditions

Describes the relative range of climatic standards a device can safely operate within.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Product Length
Product Length

The overall length of a product.

SHOW MORE SHOW LESS
Jacket Rating
Jacket Rating

Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.

Material
Material

Indicates the primary material(s) used to construct a product.

Cable Diameter
Cable Diameter

The typical outer diameter of a cable.

Connector Type
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

Number of Conductors
Number of Conductors

The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges

Conductor Material
Conductor Material

The Material of Current Carrying Member of the Cable

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

HDMI Cables

7 Products available