





Plastic 15" Enclosure (ONLY) - 5-Pack
ENP15805DNA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
This versatile Plastic 15" Enclosure with Deep Trim and Hinged Door is designed to meet all your networking needs with its spacious 6.2" depth, accommodating larger components like ISP modems and routers. Constructed from Wi-Fi transparent material, it ensures strong connectivity while offering easy installation with a one-piece trim ring and universal mounting grid. Offers a streamlined solution for managing complex home network wiring in single family and high-density living environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 5 Pack of Plastic 15" Enclosure (Compatible with ENP15605DNA)
- Spacious Interior: With a depth of 4.13"(w/trim ring: 6.2"), this enclosure easily accommodates larger components such as ISP modems, routers, and switches, ensuring all your networking needs are met.
- Effortless Installation: Save valuable time with the one-piece trim ring, included T15 star bit, and four cabinet screws; making the installation process quick and hassle-free. (ENP15605DNA required)
- Uninterrupted Connectivity: Constructed from materials that allow Wi-Fi signals to pass through seamlessly, this enclosure ensures your devices maintain strong and reliable connectivity.
- Organized Setup: Features knockouts for efficient cable management and compatibility with Legrand's standard duplex power kit AND standard plastic old work electrical boxes, keeping your setup neat and tidy.
- Versatile Compatibility: The universal mounting grid maximizes compatibility with third-party products without the need for additional brackets, offering flexibility and convenience.
- Proudly Manufactured in the USA: UL Listed and made from highly durable ABS plastic, this enclosure is built to last, providing long-term protection for your components.
- Optimal Cooling: Extra venting along the vertical plane of the door ensures your components stay cool, preventing overheating and maintaining performance.
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States | ||
Number of Knockouts | 13 | ||
Warranty Type | 1-Year |
Dimensions
Product Depth US | 4.13 in | ||
Product Height US | 15.05 in | ||
Product Length US | 15.05 in | ||
Product Width US | 16.94 in | ||
Product Weight US | 1.15 lb | ||
Knockout Size | 2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Mounting | Outside Mount |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1