text.skipToContent text.skipToNavigation

adorne® Motion Sensor Switch, Manual On/Auto Off, White, with Microban®

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

From bedrooms to basements, this motion sensor switch is perfect for anywhere you might want to worry (or waste electricity) less. A conveniently modern light switch, it features combination control that allows you to manually turn lights on when entering a room, and then automatically turns the lights off for you when you leave. Use this device on its own to control a light or fixture from a single location one location, or combine with additional switches for controlling a single light source from multiple locations in 3 or 4-way applications.

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Uses SensaSwitch technology to automatically turn lights off after you leave. (Auto shut-off can be set from 5 to 30 minutes after vacancy.)
  • Usable in single-pole or 3-way applications. Must be paired with another SensaSwitch or SensaDimmer for 3-way control.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color White
Material Polycarbonate
Finish Matte
Application Sector Hospitality, Light Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Adjustable Time Delay, Antimicrobial Protection, Light Level Sensor, Motion Sensor
Installation Location Wall Box
Number of Switches 1
Switch Type Motion Sensor, sofTap
Warranty Type Limited Lifetime Warranty
Standard cULus
UPC Number 785007023442
Dimensions
Product Depth US 1.85 in
Product Height US 2.66 in
Product Width US 1.77 in
Technical Information
On Function Manual On
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Connection Type Internal Pressure Plates
Connector Screw Terminals
Environmental Conditions Residential Indoor Use Only
Indoor/Outdoor Indoor
Input Voltage 120 VAC
Line Frequency 60 Hz
Load Rating 120V 5A (ELV), 120V 5A 600W (CFL), 120V 5A 600W (LED), 120V 600VA (Fluorescent), 120V 600VA (MLV), 120V 600W (Halogen), 120V 600W (Incandescent)
Load Type CFL, Fan Motor, Halogen, Incandescent:Fluorescent, LED
Mounting Type Wall Box
Number of Poles 3 Way, Single Pole
Timer Duration 15 Minutes, 30 Seconds-30 Minutes
Operating Humidity 0-95% RH (Non-Condensing)
Horsepower Rating 1/6 HP @ 120 VAC
Sensing Range Major Motion 35 ft, Minor Motion 20 ft
Sensitivity Major Motion 35', Minor Motion 20'
Sensor Type Vacancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage 600 sq ft
Sensor Coverage Pattern 180 °
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...

Recently Viewed