text.skipToContent text.skipToNavigation

adorne® Touch Switch, White, with Microban®

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Perfect for anywhere you'd like to upgrade a standard switch with sleek, intuitive touchscreen technology. This stylishly minimalist modern light switch functions just like your smartphone's touch screen - simply touch your finger to turn lights on and off. Use this device on its own to control a light or fixture from a single location, or pair with a second switch to control a single light source from two locations (3-way control).

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Turns lights on and off with a simple touch, just like the touchscreens on your smartphones and tablets. Usable in both single-pole or 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color White
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Antimicrobial Protection
Number of Switches 1
Switch Type Touch
Warranty Type Limited Lifetime Warranty
Standard cULus
Device Front Face Size Full-Size
Device Backbody Size Plus-Size
UPC Number 785007022827
Dimensions
Product Depth US 1.63 in
Product Height US 2.66 in
Product Width US 1.77 in
Technical Information
Amperage 15 A
Connection Screw Terminals
Connection Type Internal Pressure Plates
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...