adorne® 0-10V Touch Dimmer, White, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
Perfect anywhere you'd like to turn lights on and off with the simplest touch, while also enjoying the ability to dim. Featuring a translucent glass-like face, this modern dimmer lets you control your lights by simply pressing a finger to the center circle to turn lights on/off, or use the + or - on the side to dim. Use the dimmer switch on its own to control a 0-10V light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations. Pair with the matching Touch Switch for a consistent control-style throughout a room, or your entire house.
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable 0-10V bulbs or fixtures. Features intuitive touch control for switching on/off and adjusting light levels.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007055962 | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Touch | ||
Number of Switches | 1 | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Plus-Size | ||
Application Sector | Residential | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.62 in | ||
Product Height US | 1.77 in |
Electrical Rating | 120V 10A (0-10V Fluorescent), 120V 10A (0-10V LED) | ||
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Fluorescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Wire Size | #14 - #10 AWG | ||
Requires Neutral Wire | Yes | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Connection Type | Internal Pressure Plates |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1