Brand
Choose from one of Legrand's brands.
IP Rating
Levels of sealing effectiveness of electrical enclosures. IP20, IP55, IP53, IP68
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Maximum Product Width
The maximum measurable width of the product.
Has Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Maximum Product Height
The maximum measurable height of the product.
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Teleshade
Our Teleshade Series Roller Shade cassette system is a factory configured shade that provides an easy to install shade system with enhanced control features. Available in both motorized and manual options for a wide range of project applications including Education, Healthcare and Commercial Offices. The Teleshade Series are available for integration with Wattstopper Control systems.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsTeleshade SeriesTS-Motorized Shading SystemsCassette style roller shade with a manual and motorized control option.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsTeleshade SeriesTS-Manual Shading SystemsCassette style roller shade with a manual and motorized control option.