text.skipToContent text.skipToNavigation

Flexcor® Support Grips Standard Duty, Split Rod, Double-Eye, Cable Diameter 1.25 - 1.49 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FR125UU: Standard Duty, Split Rod, Double-Eye, Cable Diameter 1.25 - 1.49 inches, Bale Length 5-in, Mesh Length 16-in, Break Strength 1680 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Split rod support grips are used when the end of the cable cannot be easily accessed and the installation is temporary.
  • Split rod support grips are designed for loads up to 600 lbs.
  • Vertical runs of no more than 100 ft.
  • They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007983227
Country Of Origin India

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;