text.skipToContent text.skipToNavigation

Flexcor® Support Grips Standard Duty, Closed Mesh, Locking Bale (Universal Eye), Cable Diameter 1.50 - 1.74 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FC150LB: Standard Duty, Closed Mesh, Locking Bale (Universal Eye), Cable Diameter 1.50 - 1.74 inches, Bale Length 18-in, Mesh Length 18-in, Break Strength 1920 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Closed mesh support grips are used when the end of the cable is accessible.
  • Standard duty closed mesh support grips are designed for loads up to 600 lbs.
  • Vertical runs of no more than 100 ft.
  • They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 18: Mesh Length: 18

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Maximum Cable Range 1.5 in
Minimum Cable Range 1.74 in
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Approx. Break Strength: 1920

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;