text.skipToContent text.skipToNavigation

Flexcor® Support Grips Heavy Duty, Double-Eye, Cable Diameter 3.00 - 3.49 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FCHL300UU: Heavy-Duty, Closed Mesh, Double-Eye, Cable Diameter 3.00 - 3.49 inches, Bale Length 10-in, Mesh Length 41-in, Break Strength 10080 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty support grips feature a double weave mesh and are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 10: Mesh Length: 41

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Application Sector Industrial
Standard UL/CSA Approval (consult factory)
Technical Information
Maximum Cable Range 3 in
Minimum Cable Range 3.49 in
Capacity Various Cable Diameter Ranges
Mounting Consult the Factory for Mounting Recommendations
Load Approx. Break Strength: 10080

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;