text.skipToContent text.skipToNavigation

Light-Duty, Standard Length, Flexible Eye

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Light Duty,Standard Length,Flexible Eye. Cable Diameter - 0.750-0.990"", Mesh Length - 16"", Break Strength - 4,100 lbs.
Application Sector Commercial

Features

  • Light-Duty grips are the most economical pulling grips for many applications, such as industrial plant wiring, and rewiring, and underground electrical pulls.

Specifications

General Info
UPC Number 785007993073
Countries Of Origin Mexico
Product Line Pass & Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;