Discontinued - Double Weave, Standard Length, Split Lace, Offset Eye
SSK3001
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double Weave, Standard Length, Split Lace, Offset Eye.� Cable Diameter - 3.000-3.490\'\', Mesh Length - 22\'\', Break Strength - 9,200 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 3 in | ||
Minimum Cable Range | 3.49 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 9200 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1