text.skipToContent text.skipToNavigation

RADIANT LED DIMMER 250W SP/3W W

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant® Collection is optimized for use with LED 2-wire bulbs and fixtures compliant with the SSL 7A standard for energy efficiency. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to save energy, this dimmer is for use with LED bulbs and fixtures also designed to the SSL 7A standard for efficiency. For use in both single-pole and 3-way applications.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • No derating* required for 2-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Features Locator Light
Switch Type Paddle, Slider
Number of Switches 1
Application Sector Residential
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.29 in
Product Depth US 1.0 in
Product Height US 3.18 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 2.1 A
Bulb Compatibility CFL, Halogen, Incandescent, LED
Number of Poles 3-Way, Single Pole
Wattage 300 W
Mounting Type Box
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...