text.skipToContent text.skipToNavigation

Daylighting Sensor, Handheld remote control for LS-301

LSR-301-P Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LightSaver LS-301 is a closed loop, ceiling mount, low voltage indoor photosensor that works with standard, 0–10 VDC electronic dimming ballasts or compatible LED drivers to dim lighting as daylight increases
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All setup performed remotely with handheld
  • Controls standard 0-10 VDC electronic dimming ballasts or compatible LED drivers
  • Single zone control
  • Automatic dimming based on ambient light levels
  • Optional occupant adjustment via handheld remote
  • Closed loop daylighting control

Specifications

General Info
Product Line Wattstopper
UPC Number 754182914289
Country Of Origin Korea, Republic Of
Dimensions
Product Width US 1.6 in
Product Weight US 0.7 oz
Product Volume US 1.5 cu in
Product Depth US 0.27 in
Product Height US 3.4 in
Technical Information
Sensor Type Daylight

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;