text.skipToContent text.skipToNavigation

LightSaver Dimming Photosensor, 24VDC

LS-301-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LightSaver LS-301 is a closed loop, ceiling mount, low voltage indoor photosensor that works with standard, 0–10 VDC electronic dimming ballasts or compatible LED drivers to dim lighting as daylight increases.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All setup performed remotely with handheld
  • Controls standard 0-10 VDC electronic dimming ballasts or compatible LED drivers
  • Single zone control
  • Automatic dimming based on ambient light levels
  • Optional occupant adjustment via handheld remote
  • Closed loop daylighting control

Specifications

General Info
Product Line Wattstopper
UPC Number 754182925919
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;