Discontinued - 30A Power Interrupting Plug, Metallic
20415
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Metallic Power Interrupting Plug 4W 30A 600V, 20A 250VDC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | None |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 7087 |
Technical Information
Number of Wires | 4 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Voltage | 600.0 V | ||
Environmental Conditions | Consult the Factory |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1