Discontinued - 30A Power Interrupting Flanged Inlet, Die Cast for FS and FD Box
20418
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Die-Cast Power Interrupting Plug with Flanged Inlet 30A 600VAC, 20A 250VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL498 |
Dimensions
Product Width US | 2.87 in | ||
Product Height US | 4.59 in |
Technical Information
Number of Wires | 4 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1