text.skipToContent text.skipToNavigation

20A, 277V Extra-Hard Use Spec-Grade Plug, Black and White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

20A, 277V Extra-Hard Use Spec-Grade Plug and White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit arrives completely ready-to-wire, cuts installation time significantly.
  • Nylon housing provides impact and chemical resistance.
  • Rugged two-piece cord grip provides more uniform cord retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Tri-drive assembly screws are standard on all Specification Grade plugs and connectors.
  • All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
  • Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
  • Cord-grip screws recessed to protect installer against screwdriver head slippage.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Commercial
Standard UL 498
Type Straight Blade
Dimensions
Product Width US 1.516 in
Product Length US 1.752 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 18 - 10 AWG
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;