Discontinued - Non-Fusible Mechanical Interlock
PS320MIR6W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double-Pole, Tamper-Resistant wire, Non-Fusible Mechanical Interlock Receptacle. 20A, 240V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007133424 | ||
Country Of Origin | United States |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A |
Resources
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1