text.skipToContent text.skipToNavigation

Series 18 In-Line Connectors Male, Red

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series 18 In Line Connectors - Male
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interchangeable with Canadian CAM devices from other manufacturers. Ball nose design achieves NEMA 3R, 4 rating. Designed specifically for Sea Way cable. Accepts #6 through 4/0 size wire. Double set screws for premium wire retention. Locking screw prevents contact from rotating inside housing.

Specifications

General Info
Product Line Pass & Seymour
Color Red
Country Of Origin Mexico

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;