text.skipToContent text.skipToNavigation

Series 16 45° 2'' Green Threaded Stud Panel Mount - Female

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pass and Seymour cam-type devices are built with top-quality materials for enhanced durability and service life, along with increased insulation protection for safety. Our angled receptacle offerings are ideal for supplying temporary electrical distribution for film and other entertainment production, theme parks, fairs, carnivals, concert venues, arenas and convention centers, mining and construction, marine shipbuilding and repair and more.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Type 3R Rated for indoor and outdoor use.
  • Solid one-piece brass contacts provide superior and consistent connection under the most extreme conditions.
  • Housing is made of Santoprene: for outstanding impact and chemical resistance.
  • Intermateable and compatible with competitive cam-type products.
  • Can be retrofitted to existing locations and power distribution systems.
  • Brass eyelets for #10-32 mounting through bolts (bolts not provided).
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Dimensions
Product Width US 2.21 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;