text.skipToContent text.skipToNavigation

Discontinued - PlugTail® Single Pole 15A Toggle Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail Single Pole Toggle Switch, 15amp 120/277vac, Ivory

For detailed PlugTail information, visit our PlugTail Headquarters.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece toggle molded from chemical-, impact-, and heat-resistant thermoplastic.
  • Impact- and chemical- resistant cover.
  • Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
  • One-piece nickel-plated mounting strap for superior corrosion resistance.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Auto-ground clip assures positive ground.
  • Shallow design for easier installation.
  • Heavy-duty bumpers for quiet, smooth operation.
  • No exposed terminals create a finger-safe application before, during, and after installation.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  PT20AC1I
Color Ivory
Country Of Origin Mexico
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;