text.skipToContent text.skipToNavigation

Direct Mount Electrical Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Standard 16 cu.in. metal electrical box, 36-Pack For retrofit applications, the 33303 electrical box can be mounted beside, below, or between the joists.It has been designed to support ceiling fans up to 70 pounds or lighting fixtures up to 150 pounds.
Color Black
Application Sector Commercial
  • Commercial
Length 5 m
  • 5 m
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Direct mount to joist.
  • UL listed for fan and fixture support.
  • Peel-off tape for ''hands-free'' installation.
  • Broadest line available, from shallow to deep boxes.
  • Ground screw pre-installed.
  • Supplied with hardware.
  • Boxes include top knockouts. :

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Installation Location In-Ceiling
Application Sector Residential/Commercial
Dimensions
Cubic Capacity 16 cu in
Technical Information
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;