text.skipToContent text.skipToNavigation

Nickle F-Type 1GHz Coupler

AC300650 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The inline Nickle F-81 1 GHz Coupler convenienty connects two coax cables.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Terminates all Legrand compression F, BNC and RCA products
  • Connects two coax cables
  • Available in 10 and 50 packs

Specifications

General Info
Product Line On-Q
UPC Number 804428121787
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard RoHS
Technical Information
Connector Nickel F81 Coax

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;