text.skipToContent text.skipToNavigation

Discontinued - Restraining Strap 3/8 & 1/2x 12'' - Box of 50 [F001124]

CSTRPH12 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Structural beam and posts in commercial and industrial buildings are a natural anchor point for cable pathways. Our beam clamp prodcut line includes clamps for every cable attachment and hanging problem iwth cast and welded steel bodies that can support threaded rod or attach trays directly to beams. Beam Clamp through 1/2'' flange.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Box of 50

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388255463
Country Of Origin China
Dimensions
Product Weight US 0.17 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;